VBS | Connection and fastening systems

Series connectors, 4 mm², polyamide wire protection clamp

With wire protection clamp.
Tested to EN 60998.
Brass terminals, nickel-plated, steel screws, electrogalvanised and blue passivated, 12-pole, individual terminals detachable.
Captive upwards screw.
Nominal cross-section 4 mm²
Nominal voltage 450 V
Nominal current 32 A Max. attachment each side: 4 mm² single-wire or 4 mm² fine-wire
.
Maximum approved ambient temperature to EN 60998: –5 to +85 °C.

Type

Colour

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

74 D/EKL 1BEF2 D

Transparent

10

3,680

2056178

PA

Polyamide

Technical information

74 D/EKL 1BEF2 D / 2056178

Terminal strip
74 D/EKL 1BEF2 D


Fabrikat: OBO BETTERMANN
Type: 74 D/EKL 1BEF2 D
Item No.: 2056178

Einheit: pcs

Terminal strips, polyamide wire protection clamp 74 D

0,1 MB, PDF

74 D/EKL 1BEF2 D / 2056178

On request

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 19/1/2019