Transient and lightning protection systems

Surge arrestor V10 3-pole + NPE 280 V

V 10-C/...: lightning and surge protection device type 2+3 (Class C+D) to VDE 0675 part 6-11 (DIN EN 61643-11) to overvoltage protection to DIN VDE 0100 part 443.

• With new MultiBase base part and Multi-connection clamps
• Complete unit consisting of upper part and base, pre-mounted and ready for connection
• Suitable for any TN and TT network systems
• Plug-in arrestor with dynamic separating device
• With visual function display
• Version FS with remote signalling, potential-free changeover contact, for function monitoring
• High current conductivity and long service life
• Marked connections

Application example: residential buildings, single-family homes

Type

Highest
continu-
ous
voltage
V

Version

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

V10-C 3+NPE

280

3 + NPE

1

37,800

5094920

V10-C 3+NPE

Nominal voltage

UN

230

SPD to EN 61643-11

 

Type 2+3

SPD to IEC 61643-11

 

Class II+III

Lightning protection zone LPZ

 

1→3

Nominal discharge current (8/20)

In

10

Arrestor surge current (8/20) [total]

ITotal 8/20

40

Maximum discharge current (8/20 μs)

Imax

20

Voltage protection level

Up

Response time

tA

Maximum back-up fuse

 

125

Temperature range

ϑ

-40-+80

Division unit TE (17.5 mm)

 

4

Protection rating

 

IP20

Connection cross-section rigid

 

2,5-35

Connection cross-section, multi-wire

 

2,5-35

Connection cross-section, flexible

 

2,5-25

Connection options

Technical information

V10-C 3+NPE / 5094920

Technical information, V 10-C/1...; V 10-C/1+NPE...; V 10-C/2...; V 10-C/2+NPE...

0,9 MB, PDF

V10-C 3+NPE / 5094920

On request

TRCU certificate MC-MCD-PS-V50-V20-V10-MB-VF-LC-480-481-482

3,1 MB, PDF

Additional information

Catalogue

Transient and lightning protection systems

26,2 MB, PDF

Brochure

Lightning and surge protection for maximum safety

8 MB, PDF

Update: 19/1/2019