VBS | Connection and fastening systems

Terminal strip 6–16 mm², junction box, T series

Brass terminals, steel screws, electrogalvanised and transparently passivated, nominal cross-section 6 - 16 mm², nominal voltage 400 V, 1-pole, with terminal sockets, Max. connectable conductors per terminal max. 4 x 16 mm², 4 x 10 mm², 8x6 mm² or 12 x 4 mm².

Type

Colour

No. of
terminals

Nominal
cross-
section
mm²

Nom.
voltage
V

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

KL-T 06-16

Light grey

4

6-16

400

10

1,970

2016190

PA

Polyamide

Technical information

KL-T 06-16 / 2016190

Terminal strip
KL-T 06-16


Brand OBO BETTERMANN
Type: KL-T 06-16
Item No.: 2016190

Unit pcs

Terminal strip KL-T 06-06

0 MB, PDF

KL-T 06-16 / 2016190

On request

VDE symbol approval, KL-T 06-16, KL-T 16-35

3,5 MB, PDF

Translation missing

3,5 MB, PDF

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 19/1/2019