VBS | Connection and fastening systems

Terminal strip 2.5 mm²

Terminal strip, nickel-plated brass, steel screws, galvanised and transparently passivated, nominal cross-section 0,8 - 2,5 mm², nominal voltage 660 V, 5-pole, with terminal sockets, max. connectable cross-sections per terminal: 4 x 2.5 mm², 5 x 1.5 mm² or
6 x 1 mm², unnecessary poles can be cut off and used as individual terminals.

Type

Colour

No. of
terminals

Nominal
cross-
section
mm²

Nom.
voltage
V

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

689

Light grey

5

0,8-2,5

660

50

1,502

2017342

PA

Polyamide

Technical information

689 / 2017342

Terminal strip


Fabrikat: OBO BETTERMANN
Type: 689
Item No.: 2017342

Einheit:

Terminal strip 689

0,1 MB, PDF

689 / 2017342

On request

VDE symbol approval, terminal strip 689

0,6 MB, PDF

Translation missing

0,6 MB, PDF

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 19/1/2019