VBS | Connection and fastening systems

Terminal strip 16–35 mm², junction box, T series

Brass terminals, steel screws, electrogalvanised and transparently passivated, nominal cross-section 16 - 35 mm², nominal voltage 400 V, 1-pole, with terminal sockets, Max. connectable conductors per terminal max. 4 x 35 mm², 4 x 25 mm², 8x16 mm² or 12 x 10 mm².

Type

Colour

No. of
terminals

Nominal
cross-
section
mm²

Nom.
voltage
V

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

KL-T 16-35

Light grey

4

16-35

400

10

5,630

2016195

PA

Polyamide

Technical information

KL-T 16-35 / 2016195

Terminal strip


Fabrikat: OBO BETTERMANN
Type: KL-T 16-35
Item No.: 2016195

Einheit:

Terminal strip KL-T 16-35

0 MB, PDF

KL-T 16-35 / 2016195

On request

VDE symbol approval, KL-T 06-16, KL-T 16-35

3,5 MB, PDF

Translation missing

3,5 MB, PDF

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 19/1/2019