VBS | Connection and fastening systems

Terminal strip 1–4 mm², junction box, T series

Steel terminal block and bolts, galvanised and transparently passivated, nominal 1 - 4 mm², nominal voltage 400 V, 5-pole, with terminal sockets, Max. connectable cross-sections per terminal max. 4 x 2.5 mm², 5 x 1.5 mm² or 6 x 1 mm² .

Type

Colour

No. of
terminals

Nominal
cross-
section
mm²

Nom.
voltage
V

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

KL-T 01-04

Light grey

5

1-4

400

10

2,100

2016180

PA

Polyamide

Technical information

KL-T 01-04 / 2016180

Terminal strip
KL-T 01-04


Brand OBO BETTERMANN
Type: KL-T 01-04
Item No.: 2016180

Unit pcs

Terminal strip KL-T 01-04

0 MB, PDF

KL-T 01-04 / 2016180

On request

VDE symbol approval, KL-T 01-04

0,6 MB, PDF

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 19/1/2019