VBS | Connection and fastening systems

Terminal strip 1.5–6 mm², junction box, T series

Steel terminal block and bolts, galvanised and transparently passivated, nominal 1,5 - 6 mm², nominal voltage 400 V, 5-pole, with terminal sockets, Max. connectable cross-sections per terminal: 3 x 6 mm², 4 x 4 mm² or 6 x 2.5 mm² .

Type

Colour

No. of
terminals

Nominal
cross-
section
mm²

Nom.
voltage
V

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

KL-T 02-06

Light grey

5

1,5-6

400

10

4,380

2016185

PA

Polyamide

Technical information

KL-T 02-06 / 2016185

Terminal strip


Fabrikat: OBO BETTERMANN
Type: KL-T 02-06
Item No.: 2016185

Einheit:

Terminal strip KL-T 02-06

0 MB, PDF

KL-T 02-06 / 2016185

On request

VDE symbol approval, KL-T 02-06

0,6 MB, PDF

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 19/1/2019