Cable support systems

Wide span cable ladder WKLG 160 FS

Wide span cable ladder with perforated side rail of side height of 160 mm.

Straight connectors of type WRV 160 should be ordered separately and in the appropriate quantity.

Type

Dimen-
sion B
mm

Rail
thickness
mm

Pack.
m

Weight
kg/100 m

Item No.

Shopping list

WKLG 1620 FS

200

2

6

737,300

6227023

WKLG 1630 FS

300

2

6

767,300

6227031

WKLG 1640 FS

400

2

6

797,300

6227058

WKLG 1650 FS

500

2

6

828,500

6227066

WKLG 1660 FS

600

2

6

859,300

6227074

WKLG 1620 FT

200

2

6

770,700

6227120

WKLG 1630 FT

300

2

6

802,500

6227139

WKLG 1640 FT

400

2

6

835,000

6227147

WKLG 1650 FT

500

2

6

867,300

6227155

WKLG 1660 FT

600

2

6

900,000

6227163

St

Steel

FS

Strip-galvanised

FT

Hot-dip galvanised

Type

Dimen-
sion L
mm

Dimen-
sion B
mm

Useful
cross-
section
cm²

WKLG 1620 FS

6000

200

282

WKLG 1630 FS

6000

300

427

WKLG 1640 FS

6000

400

572

WKLG 1650 FS

6000

500

717

WKLG 1660 FS

6000

600

857

WKLG 1620 FT

6000

200

282

WKLG 1630 FT

6000

300

427

WKLG 1640 FT

6000

400

572

WKLG 1650 FT

6000

500

717

WKLG 1660 FT

6000

600

857

Dimensions

Type

5.0 m kN/m

6.0 m kN/m

7.0 m kN/m

8.0 m kN/m

WKLG 1620 FS

1,8

1,4

1

0,7

WKLG 1630 FS

1,8

1,4

1

0,7

WKLG 1640 FS

2

1,6

1,3

1

WKLG 1650 FS

2

1,6

1,3

1

WKLG 1660 FS

2

1,6

1,3

1

WKLG 1620 FT

1,8

1,4

1

0,7

WKLG 1630 FT

1,8

1,4

1

0,7

WKLG 1640 FT

2

1,6

1,3

1

WKLG 1650 FT

2

1,6

1,3

1

WKLG 1660 FT

2

1,6

1,3

1

Load

Load diagram, wide span cable ladder, type WKLG 160

Permitted cable tray/ladder load in kN/m without man load

Support width in m

Rail bend in mm at permitted kN/m

Load scheme during testing

Load curve with cable tray/ladder width in mm

Strut bend curve according to support width

Technical information

WKLG 1620 FS / 6227023

WKLG 1630 FS / 6227031

WKLG 1640 FS / 6227058

WKLG 1650 FS / 6227066

WKLG 1660 FS / 6227074

WKLG 1620 FT / 6227120

WKLG 1630 FT / 6227139

WKLG 1640 FT / 6227147

WKLG 1650 FT / 6227155

WKLG 1660 FT / 6227163

Wide span cable ladder
WKLG 1620 FS

Wide span cable ladder, to bypass support spacings of greater than 3 m, with riveted C profile rungs, open to the top and reinforced, for fastening cables with clamp clips of type 2056, continuously perforated side rail, bevelled side rail for reinforcement and as cable protection

Corrosion protection Strip-galvanised to DIN EN 10346
Side height: 160 mm
Width: 200 mm
Length: 6000 mm
Plate thickness:
Frame distance 300 mm
Load-bearing capacity 2,9 kN/m in the case of Span 3.0 m
Deliver and mount

Brand OBO Bettermann
Type: WKLG 1620 FS
Item No.: 6227023

Unit m
Wide span cable ladder
WKLG 1630 FS

Wide span cable ladder, to bypass support spacings of greater than 3 m, with riveted C profile rungs, open to the top and reinforced, for fastening cables with clamp clips of type 2056, continuously perforated side rail, bevelled side rail for reinforcement and as cable protection

Corrosion protection Strip-galvanised to DIN EN 10346
Side height: 160 mm
Width: 300 mm
Length: 6000 mm
Plate thickness:
Frame distance 300 mm
Load-bearing capacity 2,9 kN/m in the case of Span 3.0 m
Deliver and mount

Brand OBO Bettermann
Type: WKLG 1630 FS
Item No.: 6227031

Unit m
Wide span cable ladder
WKLG 1640 FS

Wide span cable ladder, to bypass support spacings of greater than 3 m, with riveted C profile rungs, open to the top and reinforced, for fastening cables with clamp clips of type 2056, continuously perforated side rail, bevelled side rail for reinforcement and as cable protection

Corrosion protection Strip-galvanised to DIN EN 10346
Side height: 160 mm
Width: 400 mm
Length: 6000 mm
Plate thickness:
Frame distance 300 mm
Load-bearing capacity 3 kN/m in the case of Span 3.0 m
Deliver and mount

Brand OBO Bettermann
Type: WKLG 1640 FS
Item No.: 6227058

Unit m
Wide span cable ladder
WKLG 1650 FS

Wide span cable ladder, to bypass support spacings of greater than 3 m, with riveted C profile rungs, open to the top and reinforced, for fastening cables with clamp clips of type 2056, continuously perforated side rail, bevelled side rail for reinforcement and as cable protection

Corrosion protection Strip-galvanised to DIN EN 10346
Side height: 160 mm
Width: 500 mm
Length: 6000 mm
Plate thickness:
Frame distance 300 mm
Load-bearing capacity 3 kN/m in the case of Span 3.0 m
Deliver and mount

Brand OBO Bettermann
Type: WKLG 1650 FS
Item No.: 6227066

Unit m
Wide span cable ladder
WKLG 1660 FS

Wide span cable ladder, to bypass support spacings of greater than 3 m, with riveted C profile rungs, open to the top and reinforced, for fastening cables with clamp clips of type 2056, continuously perforated side rail, bevelled side rail for reinforcement and as cable protection

Corrosion protection Strip-galvanised to DIN EN 10346
Side height: 160 mm
Width: 600 mm
Length: 6000 mm
Plate thickness:
Frame distance 300 mm
Load-bearing capacity 3 kN/m in the case of Span 3.0 m
Deliver and mount

Brand OBO Bettermann
Type: WKLG 1660 FS
Item No.: 6227074

Unit m
Wide span cable ladder
WKLG 1620 FT

Wide span cable ladder, to bypass support spacings of greater than 3 m, with riveted C profile rungs, open to the top and reinforced, for fastening cables with clamp clips of type 2056, continuously perforated side rail, bevelled side rail for reinforcement and as cable protection

Corrosion protection Hot-dip galvanised to DIN EN ISO 1461
Side height: 160 mm
Width: 200 mm
Length: 6000 mm
Plate thickness:
Frame distance 300 mm
Load-bearing capacity 2,9 kN/m in the case of Span 3.0 m
Deliver and mount

Brand OBO Bettermann
Type: WKLG 1620 FT
Item No.: 6227120

Unit m
Wide span cable ladder
WKLG 1630 FT

Wide span cable ladder, to bypass support spacings of greater than 3 m, with riveted C profile rungs, open to the top and reinforced, for fastening cables with clamp clips of type 2056, continuously perforated side rail, bevelled side rail for reinforcement and as cable protection

Corrosion protection Hot-dip galvanised to DIN EN ISO 1461
Side height: 160 mm
Width: 300 mm
Length: 6000 mm
Plate thickness:
Frame distance 300 mm
Load-bearing capacity 2,9 kN/m in the case of Span 3.0 m
Deliver and mount

Brand OBO Bettermann
Type: WKLG 1630 FT
Item No.: 6227139

Unit m
Wide span cable ladder
WKLG 1640 FT

Wide span cable ladder, to bypass support spacings of greater than 3 m, with riveted C profile rungs, open to the top and reinforced, for fastening cables with clamp clips of type 2056, continuously perforated side rail, bevelled side rail for reinforcement and as cable protection

Corrosion protection Hot-dip galvanised to DIN EN ISO 1461
Side height: 160 mm
Width: 400 mm
Length: 6000 mm
Plate thickness:
Frame distance 300 mm
Load-bearing capacity 3 kN/m in the case of Span 3.0 m
Deliver and mount

Brand OBO Bettermann
Type: WKLG 1640 FT
Item No.: 6227147

Unit m
Wide span cable ladder
WKLG 1650 FT

Wide span cable ladder, to bypass support spacings of greater than 3 m, with riveted C profile rungs, open to the top and reinforced, for fastening cables with clamp clips of type 2056, continuously perforated side rail, bevelled side rail for reinforcement and as cable protection

Corrosion protection Hot-dip galvanised to DIN EN ISO 1461
Side height: 160 mm
Width: 500 mm
Length: 6000 mm
Plate thickness:
Frame distance 300 mm
Load-bearing capacity 3 kN/m in the case of Span 3.0 m
Deliver and mount

Brand OBO Bettermann
Type: WKLG 1650 FT
Item No.: 6227155

Unit m
Wide span cable ladder
WKLG 1660 FT

Wide span cable ladder, to bypass support spacings of greater than 3 m, with riveted C profile rungs, open to the top and reinforced, for fastening cables with clamp clips of type 2056, continuously perforated side rail, bevelled side rail for reinforcement and as cable protection

Corrosion protection Hot-dip galvanised to DIN EN ISO 1461
Side height: 160 mm
Width: 600 mm
Length: 6000 mm
Plate thickness:
Frame distance 300 mm
Load-bearing capacity 3 kN/m in the case of Span 3.0 m
Deliver and mount

Brand OBO Bettermann
Type: WKLG 1660 FT
Item No.: 6227163

Unit m

KTS_Mounting instructions

2 MB, PDF

WKLG 1620 FS / 6227023

0,2 MB, STP

WKLG 1630 FS / 6227031

0,2 MB, STP

WKLG 1640 FS / 6227058

0,2 MB, STP

WKLG 1650 FS / 6227066

0,3 MB, STP

WKLG 1660 FS / 6227074

0,2 MB, STP

WKLG 1620 FT / 6227120

0,2 MB, STP

WKLG 1630 FT / 6227139

0,2 MB, STP

WKLG 1640 FT / 6227147

0,2 MB, STP

WKLG 1650 FT / 6227155

0,3 MB, STP

WKLG 1660 FT / 6227163

0,2 MB, STP

Sustainability report, cable support systems

0,1 MB, PDF

Additional information

Catalogue

Cable support systems

55,7 MB, PDF

Update: 25/1/2019