close

It is possible that you're seeing the wrong OBO Bettermann website. You can switch to the following national variants::

Contact

OBO worldwide

We connect global action with local competence
Every customer is important. Each project is significant. Irrespective of whether it is a major order or the retro-installation of an overvoltage protection device. Whether around the corner or in a foreign country. Guaranteed partnership is the basis of our actions: now and in the future. Thinking globally, being local right around the world, always near to our customer. We live up to this role every day - on construction sites right around the globe. OBO is represented by branch offices and representatives in more than sixty countries all over the world.
  • Production location
  • Subsidiary
  • Representative
  • Uzbekistan

    OBO BETTERMANN LLP
    Tole Bi str. 304
    050031, Almaty
    Kazakhstan

    Sergey Litvinov
    Phone: +7 727 238-14-38, 225-14-14
    Fax: +7 727 238-14-38 (102)
    E-Mail: litvinov.sergey@obo-bettermann.kz

  • Nicaragua

    OBO Bettermann Export GmbH / Nicolas Wolynskyj
    Hüingser Ring 52 · 58710 Menden
    Germany

    Phone: +49 (0) 2373/ 89 -1605
    Fax: +49 (0) 2373/ 89-8 - 1605
    Email: wolynskyj.nicolas@obo.de
    Web: www.obo-bettermann.com

  • El Salvador

    OBO Bettermann Export GmbH / Nicolas Wolynskyj
    Hüingser Ring 52 · 58710 Menden
    Germany

    Phone: +49 (0) 2373/ 89 -1605
    Fax: +49 (0) 2373/ 89-8 - 1605
    Email: wolynskyj.nicolas@obo.de
    Web: www.obo-bettermann.com

  • Ghana
  • Bahrain

    AMAD BAEED ELECTRICAL W.L.L
    Partner Name: Suman C.B.
    PO Box 70139, Sitra, Bahrain
    Tel.: +973 7456590
    Fax: +973 17456591
    Email: sales@amadbaeed.com
    www.amadbaeed.com

    OBO BETTERMANN Middle East and North Africa
    Sanish Das
    Country Manager - Qatar & Bahrain
    Tel.: +974 4414 7615
    Mobile: +974 30196625
    Email: sanish.das@obo.de

  • Oman

    W.J Towell & Co. LLC
    Partner Name: Mirzad Muhamed
    P.O. Box: 822
    Wadi Kabir
    PC:117
    Sultanate of Oman

    Tel.: +968 24813478
    Fax: +968 24817905
    Mobile: +968 99254856
    Email: mirzad.muhamed@wjtowell.com
    www.wjtowell.com

    OBO BETTERMANN Middle East
    and North Africa FZCO

    P.O. Box 371148
    402, Building 1E, DAFZA
    Dubai

    Tel.: +971 4 2668726
    Mobile: +971 56 6867504
    Fax: +971 4 2668726
    Email: dhiraj.nirmal@obo.de
    Web: www.obo-bettermann.com

  • Mozambique

    O-line Mocambique Limitada

    Reg. No. 2009/1001240/68
    Rua Beleluane
    Parcela 510
    Djuba, Matola-Rio
    Maputo

    Tel: (00) 258-217 30243
    Fax: (00) 258-217 30244

    email: o-linemz@o-line.com

  • South Africa
    O-line (Pty) Ltd - Head Office

    Reg. No. 1982/000082/07
    14/16 Prop Street
    Selby Ex t. 11
    Johannesburg 2001
    P.O Box 6457
    Johannesburg 2000
    South Africa
    Tel: (+27) 011-378-3700
    Fax: (+27) 011-493-0048
    email: o-line@o-line.com

    O-line Kwazulu-Natal
    Unit 1, Chelsea Road
    Industrial Park
    17 Chelsea Road
    New Germany 3610
    P.O. Box 2534
    New Germany 3620
    South Africa
    Tel: (+27) 031-705-6355
    Fax: (+27) 031-705-6358
    email: o-linekzn@o-line.com

    O-line Port Elizabeth
    26 Paterson Road
    North End
    Port Elizabeth 6001
    P.O. Box 1352
    Port Elizabeth 6000
    South Africa
    Tel: (+27) 041-486-3674
    Fax: (+27) 041-486-5463
    email: o-linepe@o-line.com

    O-line Pretoria
    The Willows Business Park
    219 Battery Street
    Silverton
    Pretoria
    P.O. Box 2039 Silverton
    0127
    South Africa
    Tel: (+27) 012-803-1803
    Fax: (+27) 012-803-1733
    email: o-linepta@o-line.com

    O-line Bloemfontein
    Cnr Frikkie Van Kraayenburg
    & Naude Du Toit Street
    New East-End
    Bloemfontein 9300
    P.O.Box 29809
    Danhof 9310
    Tel:(+27) 051-432-0707
    Fax: (+27) 051-432-0708
    email: o-linebfn@o-line.com

    O-line Cape Town
    Unit 2, 6 Thor Circle
    Viking Place
    Thornton 7460
    P.O. Box 506
    Eppindust 7475
    South Africa
    Tel: (+27) 021-531-9071
    Fax: (+27) 021-531-8092
    email: o-linecpt@o-line.com

    O-line Mocambique Limitada
    Reg. No. 2009/1001240/68
    Rua Beleluane
    Parcela 510
    Djuba, Matola-Rio
    Maputo
    Tel: (00) 258-217 30243
    Fax: (00) 258-217 30244
    e-mail: o-linemz@o-line.com

    OBO Ghana
    Reg. No CS036372016
    Plot No.53, Flower Pot,
    Spintex Road Accra Ghana
    Tel: (00) 233-5015 22488
    Fax: (00) 233-2441 94426
    e-mail: obo.ghana@obo-bettermann.com

  • Germany

    OBO BETTERMANN GmbH und Co. KG
    Hüingser Ring 52
    D-58710 Menden
    Postfach 1120
    D-58694 Menden

    Tel.: +49 (0)2373-89-0
    Fax: 0049-2373-89-238
    Email: info@obo.de

  • Saudi Arabia

    OBO Bettermann MEA
    Office 402 - Building 1E
    Dubai Airport Free Zone
    P. O. Box 371148
    Dubai

    Tel.: +971 4 26 68 726
    Tel.: +971 50 65 28 680
    Fax: +971 4 26 68 726

    Email: salesmea@obo.de

    EEF – Extension of Energy Future
    P.O. Box: 509235
    11332 Riyadh
    Saudi Arabia

    Contact Person: Mr. Moath Al-Safadi Sales Manager
    Tel.: +966 507490531
    Email: moad_ad@yahoo.com or
    obo.ksa@yahoo.com

  • Bangladesh

    OBO BETTERMANN LANKA Pvt. LTD.
    No. 150/1, Bauddhaloka Mawatha,
    Colombo 04,
    Sri Lanka

    Phone: +94 112 554 480
    E-Mail: hardi@obo.de
    Website: www.obo-bettermann.com

  • Argentina

    FACHMANN Electric S.R.L.
    Hipólito Yrigoyen 4268
    B1650IFN – San Martín 
    Buenos Aires

    Tel.: +54 11 5263 3890
    Web: http://www.fachmann.com.ar/
    Email: info@fachmann.com.ar

  • Australia

    BGW Group

    675 Macarthur Avenue Central,
    Pinkenba QLD 4008
     
    Tel.: +61 7 3907 8388
    Tel.: +61 407 913 463
    Fax: +61 7 3907 8388

    Mr. Craig Passmore
  • Austria

    OBO BETTERMANN Austria GmbH
    Hetmanekgasse 16
    1230 Wien

    Tel.: +43 (0) 1 616 75 70
    Fax: +43 (0) 1 616 75 05

    info.wien@obo.at
    www.obo.at

  • Azerbaijan

    OBO Bettermann Ltd.Şti
    Çerkeşli; Kocaeli Gebze VI (İmes)
    Makine İhtisas OSB Mahallesi
    5. Cadde No: 9
    41455 DİLOVASI – KOCAELİ

    Tel.: +90 262 290 90 29
    Fax: +90 262 290 90 49

     

  • Belgium

    OBO BETTERMANN n.v./s.a.
    Bist 14
    B-2630 Aartselaar

    Tel.: +32 (0) 3 870 74 00
    Fax: +32 (0) 3 887 40 00

    info@obo.be
    www.obo.be

  • Belarus

    OBO Bettermann, FLLC
    Academika Kuprevicha Str.3-47
    1-st floor
    220141 Minsk Belarus
     
    Tel: +375 17 247 47 01
    Fax: +375 17 247 47 04
    Email.: obo@obo.by

  • Bolivia
    Bolivian Electric
    Av. Santa Cruz 392 esq.
    Virgen de Cotoca (2 Anillo)
    Santa Cruz de la Sierra
    Bolivia

    Phone: +591 3 3487575
    Fax: +591 3 3498300
    Email: bolivian@bolivianelectric.com
    Web: http://www.bolivianelectric.com.bo/
  • Bosnia and Herzegovina

    OBO Betterman doo
    EUROPSKA 2
    22300 Stara Pazova

    Tel.: +381 (0) 22 21 50 346
    Fax: +381 (0) 22 21 50 339

    info@obo.rs
    www.obo.rs

  • Brazil

    OBO Bettermann do Brasil LTDA
    Av. Pirelli, 995/1015 - Éden
    18103-085 Sorocaba / SP

    Tel.: +55 15 3335 1382
    Web: http://obobrasil.com.br/
    Email: info@obo.com.br

  • Brunei

    OBO Bettermann South East Asia Pte Ltd
    Space @ Tampines
    18 Industrial Crescent #03-11
    Singapore 528605

    Registration No. : 201427710D

    Office: +65 6385 5805
    Mobile: +65 9091 65 28
    Mobile: +65 9091 65 27
    Email: info@obo-bettermann.com.sg

  • Bulgaria

    OBO BETTERMANN Bulgaria egmbH
    Chelopeshko shosse Nr.15
    1839 Sofia

    Tel.: +359 2 892 30 00
    Fax: +359 2 892 30 01

    office@obo.bg
    www.obo.bg

  • Cambodia

    OBO Bettermann South East Asia Pte Ltd
    Space @ Tampines
    18 Industrial Crescent #03-11
    Singapore 528605

    Registration No. : 201427710D

    Office: +65 6385 5805
    Mobile: +65 9091 65 28
    Mobile: +65 9091 65 27
    Email: info@obo-bettermann.com.sg

  • Chile

    OBO Bettermann Export GmbH / Nicolas Wolynskyj
    Hüingser Ring 52 · 58710 Menden
    Germany

    Phone: +49 (0) 2373/ 89 -1605
    Fax: +49 (0) 2373/ 89-8 - 1605
    Email: wolynskyj.nicolas@obo.de
    Web: www.obo-bettermann.com

  • China

    OBO CHINA LTD.
    Room 2503/2505
    BlockI, Blue Castle International
    Xi Da Wang Road
    Chao Yang District, Beijing
    P.R. China (100026)

    Tel.: +86 10 85997332
    Tel.: +86 10 85597323
    Fax: +86 10 85997049

    OBO CHINA LTD.
    Room 1913, Jiasheng International
    No. 289 West Laodong Road
    Tianxin District, ChangSha, Hunan
    P.R. China (410007)

    Tel.: +86 731 845 855 80
    Tel.: +86 731 845 855 81
    Tel.: +86 731 845 855 82
    Fax: +86 731 845 855 81

    OBO CHINA LTD.
    Room 1504, BT Tower
    No.51 Qinglong Street
    Chengdu, Sichuan
    P.R. China (610031)

    Tel.: +86 28 867 701 08
    Tel.:+86 28 867 701 04
    Tel.:+86 28 867 701 07

    OBO CHINA LTD.
    Room B1702
    FengXing Plaza, No.242 TianHe Road
    TianHe District
    GuangZhou, P.R. China (510620)

    Tel.: +86 20 38395538
    Tel.:+86 20 38395539
    Tel.:+86 20 38395598
    Fax: +86 (0) 20 38395472

    OBO HONG KONG LTD.
    Flat D.,8/F.
    Kin Ga Industrial Building
    9 San On Street
    Tuen Mun
    Hongkong

    Tel.: +852 245 530 18
    Tel.: +852 243 005 95
    Fax: +852 245 530 48

    OBO CHINA LTD.
    Room 1204, ZiFeng Sub-Building 8
    North Zhongshan Road, Jiangsu
    P.R. China (210008)

    Tel.: +86 258 331 791 1
    Tel.:+86 258 331 335 6´
    Fax: +86 258 663 087 2

    OBO CHINA LTD.
    Room 702,No.1,Lane 1628, Jinshajiang Road
    Putuo District
    Shanghai
    P.R. China (200333)

    Tel.: +86 216 360 299 2
    Fax: +86 216 360 299 1

    OBO CHINA LTD.
    Room 1808, Block B
    No.1 Mall, 1-1, Mid Jianshe Road
    Tiexi District, Shenyang (110023)

    Tel.: +86 24 239 422 96
    Tel.: +86 24 239 333 03
    Fax: +86 24 239 432 96

    OBO CHINA LTD.
    F/1B (Warehouse),F/5b (Office) Building 9
    No.99 Xiunan Street, Xinxiu Industrial Estate
    Luohu District
    Shenzhen
    Guangdong
    P.R. China (518001)

    Tel.: +86 755 25181973
    Tel.: +86 755 25181971
    Tel.: +86 755 82410807
    Fax: +86 755 82350181

    OBO CHINA LTD.
    Room 1811, Block B
    Zhong Shang Plaza
    No.7, ZhongNan Road, WuChang District
    WuHan, HuBei
    P.R. China (430070)

    Tel.: +86 278 683 103 0
    Tel.: +86 278 732 270 2
    Fax: +86 278 683 100 9

    OBO CHINA LTD.
    Room 3004,Unit 4,1#
    Begonia garden Plaza, Five Fengcheng Road
    Weiyang district, Xi´an,China (710021)

    Tel.: +86 29 813 16 748
    Fax: +86 29 813 16 748

  • Colombia

    DixPro
    Calle 48 Nº 73-38 Bogotá

    Tel.: (57 1) 295 0859
    Mobile: (57) 317-502 4272
    Web: http://www.obo.com.co/pages/index.html
    Email: soportecomercial@dixpro.com

  • Costa Rica

    OBO Bettermann Export GmbH / Nicolas Wolynskyj
    Hüingser Ring 52 · 58710 Menden
    Germany

    Phone: +49 (0) 2373/ 89 -1605
    Fax: +49 (0) 2373/ 89-8 - 1605
    Email: wolynskyj.nicolas@obo.de
    Web: www.obo-bettermann.com

  • Croatia

    OBO BETTERMANN d.o.o.
    Gospodarska ulica 1/B
    HR-42202 Trnovec Barolovecki

    Tel.: +385 42 215 780
    Fax: +385 42 215 788
    Email: info@obo.hr

  • Denmark

    OBO Bettermann ApS
    Banemarksvej 80
    2605 Brøndby

    Tel.: +45 70 20 25 23

    info@obo.dk
    www.obo.dk

  • Ecuador

    OBO Bettermann Export GmbH / Nicolas Wolynskyj
    Hüingser Ring 52 · 58710 Menden
    Germany

    Phone: +49 (0) 2373/ 89 -1605
    Fax: +49 (0) 2373/ 89-8 - 1605
    Email: wolynskyj.nicolas@obo.de
    Web: www.obo-bettermann.com

  • Egypt

    Aldawlia-IEC Maher Shebita and Co.
    P.O Box : 89 Giza
    36 Roshdi St-down town Cairo

    Tel.:+202 23961507/8
    Fax: 202 23958333

    www.iec-egypt.com
    info@iec-egypt.com

  • United Arab Emirates

    SMKA Electric LLC
    Al Khallafi Building
    Office Nos. 102, 103 & M08
    Al Mamzar, Dubai, UAE
    P.O. Box: 1200

    Tel.: +971 4 214 0000 /
    +971 4 282 1065
    Fax.: +971 4 282 1874
    Email: smka@eim.ae

    Contact Person: Sindhu Venugopal
    Tel.: +971 4 2019 351
    Email: sindhu.venugopal@alnaboodah.com

    OBO BETTERMANN Middle East
    and North Africa FZCO

    P. O. Box 371148
    Office 402 - Building 1E
    Dubai Airport Free Zone
    Dubai

    Tel.: +971 4 26 68 726
    Mobile: +971 50 65 28 680
    Fax: +971 4 26 68 726
    Email: salesmea@obo.de
    www.obo-bettermann.com

  • Spain

    OBO BETTERMANN S.A.

    Parque Empresarial de Argame
    C/ Mostayal, D-13
    E-33163 Argame-Morcín
    Asturias

    Tel.: +34 985 796 968

    Fax: +34 985 796 949

    info@obo.es
    www.obo.es

    DELEGACIÓN MADRID
    C/Casas de Miravete Nº 22
    Edificio B. Planta 4ª. Oficina 4.
    28031 Madrid

    DELEGACIÓN BARCELONA
    Av. Cerdenyola 79-81, 5ª Planta – Oficina nº 8
    08172 Sant Cugat del Vallès - Barcelona

    DELEGACIÓN VALENCIA
    Plaza Alqueria de Culla 4, Oficina 703
    46910 Alfafar – Valencia

    DELEGACIÓN BILBAO
    C/Las Mercedes nº 25 6ª Planta Dpto.2
    48930 Las Arenas – Getxo

    DELEGACIÓN A CORUÑA
    Polígono industrial de la Grela
    C/Copérnico 6. Planta 1. Despacho D7.
    15008 A Coruña

    DELEGACIÓN SEVILLA
    Parque Empresarial Nuevo Torneo
    C/Astronomía,1 Torre 1,Planta 4ª Módulo 11
    41005 SEVILLA

  • Estonia

    OBO BETTERMANN OÜ
    Läike tee 20
    75312 Peetri
    Rae vald, Harjumaa

    Tel.: +372 651 987 0
    Fax: +372 651 987 8

    obo@obo.ee
    www.obo.ee

  • Finland

    OBO BETTERMANN Finland Oy
    Ilvesvuorenkatu 45
    01900 Nurmijärvi
    Finland

    Tel.: +358 (0) 207 417 500
    Fax: +358 (0) 207 417 501

    info@obo.fi
    www.obo.fi

  • France

    OBO BETTERMANN SASU
    5 rue des Imprimeurs
    67118 Geispolsheim

    Email: info@obo.fr

    OBO BETTERMANN SASU
    Zone Actisud
    90 Chemin du Ruisseau Mirabeau
    13016 Marseille

    Tel.: +33 (0) 4 91 78 89 30
    Fax: +33 (0) 4 91 78 18 40
    Email: info@obo.fr

    OBO BETTERMANN SASU
    8 Rue Paul Beaupère
    44300 Nantes

    Tel.: +33 (0) 2 28 44 19 50
    Fax: +33 (0) 2 28 44 19 51
    Email: info@obo.fr

    OBO BETTERMANN SASU
    Cergy Pontoise CEDEX
    2-4 Avenue Ile de France
    95310 Saint Ouen l?Aumône

    Tel.: +33 (0) 1 34 40 70 20
    Fax: +33 (0) 1 34 40 70 29
    Email: info@obo.fr

    OBO BETTERMANN SASU
    85 Rue du Ruisseau
    38070 Saint Quentin Fallavier

    Tel.: +33 (0) 4 74 95 35 56
    Tel.: +33 (0) 4 74 95 30 01
    Fax: +33 (0) 4 74 95 30 01
    Email: info@obo.fr

    OBO BETTERMANN SASU
    Le Polaris
    8 Allée Paul Harris
    31200 Toulouse

    Tel.: +33 (0) 5 34 26 04 26
    Fax: +33 (0) 5 34 26 04 27
    Email: info@obo.fr

  • Greece

    OBO Bettermann d.o.o. Stara Pazova

    Evropska 2
    22300 Stara Pazova
    Srbija

    Tel.: +381 (0) 22 2150 355
    Tel.: +381 (0) 22 2150 346
    Tel.: +381 (0) 22 2150 344
    Fax: +381 (0) 22 2150 340

    Email: info@obo.rs

  • Guatemala

    Diaspro
    Juan Carlos Ortiz Aldana
    MZ. B - CASA 10
    Res. Valle de Jesús
    Zona 18
    Guatemala

    Juan Carlos Ortiz
    Phone: 502 4101 4923
    Mobile: 502 4195 8691
    Email: ventas1@diaspro.com.gt

  • Honduras

    CONTEC S. DE R.L.
    6 Calle, 2 y 3 avenida,
    Casa #32, Jardines del Valle
    21102
    San Pedro Sula - Prov. Cortés
    Honduras

    Jorge L. Santos
    Phone: (504) 2553-8382
    Email: contec.sps@gmail.com

  • Iraq

    OBO BETTERMANN Middle East
    and North Africa FZCO

    P.O. Box 371148
    402, Building 1E, DAFZA
    Dubai

    Tel.: +971 4 2668726
    Mobile: +971 56 6867504
    Fax: +971 4 2668726
    Email: dhiraj.nirmal@obo.de
    Web: www.obo-bettermann.com

  • Hungary

    OBO BETTERMANN Kft.
    2347 Bugyi
    Alsóráda 2

    Tel.: +36 29 34 90 0
    Fax: +36 34 91 00

    info@obo.hu
    www.obo.hu

  • India

    OBO Bettermann India Pvt Ltd
    A-51, SIPCOT Industrial Growth Centre
    Oragadam, Sriperumbudhur Taluk
    Kancheepuram – 602 105
    Tamil Nadu

    Tel. : +91 44 4358 9411
    Fax : +91 44 4358 9410

    sales@oboindia.com
    www.oboindia.com

  • Indonesia

    P.T. Interprima Indocom
    Jl. Kaji No. 53-55, Jakarta 10130
    P.O. Box 1604, Jakarta 10016

    Tel.: +62 21 6328223
    Fax. +62 21 6327750

    info@interprima.co.id
    www.interprima.co.id

  • Ireland

    Core Electrical Limited
    17b Goldenbridge Industrial Estate,
    Tyrconnell Road, Inchicore
    Dublin 8

    Tel.: +353 (0) 1 453 7033
    Fax: +353 (0)1 453 8911

    info@coreelectrical.ie
    www.coreelectrical.ie

    Marlin Electrical Ltd
    10 Vesey Place,Monkstown
    Dun Laoghaire, Co.
    Dublin

    Tel.: +353 1 2807205
    Fax: +353 1 2807776

    connor@marlinent.ie

  • Jordan

    OBO BETTERMANN Middle East
    and North Africa FZCO

    P.O. Box 371148
    402, Building 1E, DAFZA
    Dubai

    Tel.: +971 4 2668726
    Mobile: +971 56 6867504
    Fax: +971 4 2668726
    Email: dhiraj.nirmal@obo.de
    Web: www.obo-bettermann.com

  • Iceland

    Smith & Norland
    Noatuni 4
    105 Reykjavik
    Island

    Tel.: +354 520 3000
    Fax: +354 520 3011
    Email: HallaN@sminor.is

  • Israel

    Ambel Electrical Engineering Ltd.
    Haamal St. 17
    Park Afek
    P.O.B 11682
    Rosh Haayin 4809256

    Tel.: +972 3 9336180
    Fax: +972 3 9336188
    Email: office@ambel.co.il

  • Italy

    OBO BETTERMANN S.r.l.
    Via Ferrero 16
    10098 Rivoli Cascine Vica (Torino)

    Tel.: +39 011 95 48 811
    Fax: +39 011 95 48 899

    info@obo.it
    www.obo.it

  • Japan

    EU Tech Corp.
    3-4-2 Okada, Samukawa-machi
    Kanagawa-ken

    Tel.: +81 467 40 4666
    Fax: +81 467 72 5668

    eyeson@eyeson.jp
    www.eyeson.jp

  • Kazakhstan

    OBO BETTERMANN LLP
    Tole Bi str. 304
    050031, Almaty
    Kazakhstan

    Tel.: +7 727 225-14-14
    Fax.: +7 727 238-14-38

    info@obo-bettermann.kz
    www.obo-bettermann.kz

  • Kuwait

    KUWAIT ELECTRICAL WIRING ACCESSORIES CO. (K.E.C)
    P.O. Box 46467
    Fahaheel 64015
    Kuwait

    Partner Name: Rajan Peter - Sales Director
    Tel.: +965 23985580 Ext. 128
    Fax: +965 23985581
    Mobile: +965 99061578
    Email: rpeter@keckuwait.com
    Website: www.keckuwait.com

    OBO BETTERMANN Middle East
    and North Africa FZCO

    P.O. Box 371148
    Office 402 - Building 1E
    Dubai Airport Free Zone
    Dubai

    Tel.: +971 4 26 68 726
    Mobile: +971 50 6528680
    Fax: +971 4 26 68 726
    Email: salesmea@obo.de
    www.obo-bettermann.com

  • Laos

    OBO Bettermann South East Asia Pte Ltd
    Space @ Tampines
    18 Industrial Crescent #03-11
    Singapore 528605

    Registration No. : 201427710D

    Office: +65 6385 5805
    Mobile: +65 9091 65 28
    Mobile: +65 9091 65 27
    Email: info@obo-bettermann.com.sg

  • Latvia

    OBO Bettermann SIA
    Piedrujas iela 7a
    LV-1073
    Rīga

    Tel.: +371 67802050
    Fax: +371 67802051

    obo@obo.lv
    www.obo.lv

  • Maldives

    OBO BETTERMANN LANKA Pvt. LTD.
    No. 150/1, Bauddhaloka Mawatha,
    Colombo 04,
    Sri Lanka

    Phone: +94 112 554 480
    E-Mail: hardi@obo.de
    Website: www.obo-bettermann.com

  • Lebanon

    ALBONIAN GROUP
    Al-Ghazaleh building, Tayouneh
    P.O.Box 13-6470
    Beirut
    Lebanon

    Tel.: +961-1-385755
    Fax: +961-1-385714
    Email: info@al-boniangroup.com or
    sales@al-boniangroup.com
    Web: www.al-boniangroup.com

  • Lithuania

    OBO BETTERMANN UAB
    Meistru 8
    Vilnius 02189
    Lithuania

    Tel.: +370 5 2375911
    Tel.: +370 6 1622470
    Fax: +370 5 2375912
    Email: obo@obo.lt

  • Luxembourg

    marco zenner s.à r.l.
    4, rue de la Forêt
    8065 Bertrange

    Tel.: +352 441 5441
    Fax: +352 455 773

    contact@zenner.lu
    www.zenner.lu

  • Malaysia

    SUN POWER AUTOMATION SDN BHD
    Lot 1554, Kampung Jaya Industrial Area
    47000 Sungai Buloh, Selangor

    Tel.: +603 6157 7555
    Fax: +603 6157 7666

    sun_power_auto@yahoo.com
    www.sunpowerberhad.com.my

  • Mexiko

    OBO Bettermann Export GmbH / Nicolas Wolynskyj

    Hüingser Ring 52 · 58710 Menden
    Germany

    Phone: +49 (0) 2373/ 89 -1605
    Fax: +49 (0) 2373/ 89-8 - 1605
    Email: wolynskyj.nicolas@obo.de
    Web: www.obo-bettermann.com

  • Myanmar

    OBO Bettermann South East Asia Pte Ltd
    Space @ Tampines
    18 Industrial Crescent #03-11
    Singapore 528605

    Registration No. : 201427710D

    Office: +65 6385 5805
    Mobile: +65 9091 65 28
    Mobile: +65 9091 65 27
    Email: info@obo-bettermann.com.sg

  • Nigeria

    Westside Supplies Nigeria Ltd.
    Mr.Biggs Building, Suite 2,
    First floor, First Avenue,
    Festac Town, Lagos

    Tel.: +234 1 599 0820
    Fax: +234 803 201 128 7

    westsider74@yahoo.com

  • Pakistan

    OBO BETTERMANN LANKA Pvt. LTD.
    No. 150/1, Bauddhaloka Mawatha,
    Colombo 04,
    Sri Lanka

    Phone: +94 112 554 480
    E-Mail: hardi@obo.de
    Website: www.obo-bettermann.com

  • Norway

    OBO BETTERMANN Norge AS
    Øvre Rælingsvei 176
    N-2008 Fjerdingby
    Postboks 36
    N-2025 Fjerdingby

    Tel.: +47 64 80 22 22
    Fax: +47 64 80 22 49
    Email: info@obo-bettermann.no

  • New Zealand

    Mardag Holdings Limited
    Unit No 8
    17 Wall Place
    Tawa Wellington

    Tel.: +64 (0) 4 23 78 912
    Fax: +64 (0) 4 23 74 559
    Email: info@mardag.co.nz

  • Panama

    Electro Diesel S.A.
    Vía Fernandez de Cordova
    PH Vista, Hermosa Plaza
    Local 12 - Panama
    Panama City
    Panama

    Maximo Vasquez
    Phone: (507) 229 2456
    Mobile: (507) 6670 8333

  • Paraguay
    CCP Compania Comercial del Paraguay S.A.
    Av. República Argentina 2278 Asunción
    Paraguay

    Phone: +595 21 553270
    Email: info@ccp.com.py
    Web: http://www.ccp.com.py/
  • The Netherlands

    OBO BETTERMANN B.V.
    Postbus 114, 3640 AC Mijdrecht
    Genieweg 44
    3641 RH Mijdrecht

    Tel.: +31 (0) 297 515700
    Fax: +31 (0) 297 515760

    info@obo-bettermann.nl
    www.obo-bettermann.nl

  • Peru

    ELECTRO ENCHUFE S.A.C.
    Av. Oscar R. Benavides N° 405
    Cercado de Lima / Lima

    Tel.: +51 (1) 201 3760
    Web: http://www.electroenchufe.com/
    Email: ventas@electroenchufeperu.com

  • Philippines

    RVF Power Solution, Corp.
    No. 81 Sitio Ibayo, Sto. Rosario
    Paombong, Bulacan

    Tel.: +632 899 5336
    Email: rvfpowersolution@gmail.com

  • Poland

    OBO BETTERMANN Polska Sp. z o.o.
    ul. Gierdziejewskiego 7
    02-495 Warszawa

    Tel.: +48 22 101 14 10
    Tel.: +48 22 101 14 00
    Fax: +48 22 101 14 01
    Email: warszawa@obo.pl

  • Portugal

    OBO Bettermann - Material para Instalações Eléctricas, Lda.
    Estrada Nacional Nº 249, Km 4,2
    Arm. A - Esq. | Cabra Figa
    2635-047 Rio de Mouro

    Tel.: +351 219 253 220
    Fax: +351 (0) 219 151 429
    Email: info@obo.pt

  • Qatar

    MANNAI TRADING CO. W.L.L
    Near Redisson Blue Junction, Satwa Road
    Box 76
    n/a Doha
    Qaar

    Partner Name: Hazem Umar
    Tel.: +974 4455 8461 /
    +974 4455 8888 /
    +974 4455 8894
    Email: hazem.umar@mannai.com.qa

    Gazzoui & Partners Qatar W.L.L
    P.O. Box: 40856 C Ring Road Zone No.24
    Building No.346 B1
    n/a Doha
    Qatar

    Partner Name: Maher Jamal
    Tel.: +974 44507 010 /
    +974 4450 7020
    Email : maher@gazzaoui.com.qa

    OBO BETTERMANN Middle East and North Africa
    Sanish Das
    Country Manager - Qatar & Bahrain
    Tel.: +974 4414 7615
    Mobile: +974 30196625
    Email : sanish.das@obo.de

  • Czech Republic

    OBO BETTERMANN Praha s.r.o.
    Modletice 81
    P.O. Box 96
    25101 Rícany u Prahy

    Tel.: +42 323 610 111
    Fax: +42 323 610 120

    info@obo.cz
    www.obo.cz

  • Romania

    OBO BETTERMANN Romania s.r.l.
    Strada Atomistilor nr. 10
    Magurele, jud. ILFOV
    077125 Magurele

    Tel.: +40 21 457 45 66
    Fax: +40 21 457 49 09

    info@obo.ro
    www.obo.ro

  • United Kingdom

    Trench Ltd.
    Broadwell Road
    Oldbury, West Midlands B69 4BQ

    Tel.: +44 (0) 121 544 7011
    Fax: +44 (0) 121 544 7721

    sales@trenchltd.com
    www.trenchltd.com

  • Russia

    OBO Bettermann Russia OOO
    Nauchnyj proezd 19, office 1, 8th floor
    117246 Moscow

    Tel.: +7 495 510 22 37
    Fax: +7 495 510 22 38

    obo.office@obo.com.ru
    www.obocom.ru

  • Serbia

    OBO Bettermann d.o.o. Stara Pazova
    Evropska 2
    22300 Stara Pazova
    Srbija

    Tel.: +381 (0) 22 2150 355
    Tel.: +381 (0) 22 2150 346
    Tel.: +381 (0) 22 2150 344
    Fax: +381 (0) 22 2150 340
    Email: info@obo.rs

  • South Korea

    E S Ind. Co.
    #403 Ilchul bldg, 8, Dogye-ro 4 beon-gil,
    Uichang-gu, Changwon-city,
    Gyeongsangnam-do, Korea. 51165

    Tel.:+82 55 276 7693
    Tel.:+82 55 276 7683

    Lee Jae Young

    ljy5869@unitel.co.kr

  • Singapore (HUB APAC)

    OBO Bettermann South East Asia Pte Ltd
    18 Tampines Industrial Crescent # 03-11
    Singapore 528605

    Tel.: +65 6385 5805

    info@obo-bettermann.com.sg
    www.obo-bettermann.com.sg

  • Slovakia

    OBO BETTERMANN s.r.o.
    Vinicnianska cesta 13
    SK - 902 01 Pezinok

    Tel.: +421 (0) 33 648 62 22
    Fax: +421 (0) 33 648 62 20
    Email: info.@obo.sk

  • Slovenia

    OBO BETTERMANN d.o.o.
    Gospodarska ulica 1/B
    42202 Trnovec Barolovecki

    Tel.: +385 42 215 780
    Fax: +385 42 215 797

    info@obo.hr
    www.obo.hr

  • Syria

    Licotec Farid Zein & Partner
    P.O. Box 1281
    SYR - Lattakia

    Tel.: +963 41 46 51 97
    Fax: +963 41 47 67 67

  • Sri Lanka

    SAW Engineering
    No 94, Level 2-1, 2nd Floor
    Udeshi Complex
    Kiribathgoda
    Sri Lanka

    Tel.: +94 11 2908376
    Tel.: +94 11 4925174
    Tel.: +94 773 619711
    Fax: +94 11 4925174
    Email: sawengineering@wow.lk

    OBO BETTERMANN LANKA Pvt. LTD.
    No. 150/1, Bauddhaloka Mawatha,
    Colombo 04,
    Sri Lanka

    Phone: +94 112 554 480
    E-Mail: hardi@obo.de
    Website: www.obo-bettermann.com

  • Sweden

    OBO Bettermann AB
    Florettgatan 20
    254 67 Helsingborg

    Tel.: +46 (0) 42 38 82 00
    Fax: +46 (0) 42 38 82 01

    info@obobettermann.se
    www.obo-bettermann.se

  • Switzerland

    BETTERMANN AG
    Lochrütiried
    CH-6386 Wolfenschiessen

    Tel.: +41 41 629 77 00
    Fax: +41 629 77 10
    Email: info@bettermann.ch

  • Thailand

    Alpha Electric Engineering Co. Ltd.
    33/101 Moo 10, Thepharak, Bangpla,
    Bangplee, Samutprakran 10540

    Contact: Ms. Parisa Onsamran / Mr. Pornsak Kittiwongsakul
    Email: parisa.alphaelectric@gmail.com / kittiwongsakul.pornsak@obo-bettermann.com
    Tel: 02-752-5015
    Fax: 02-752-2296



    Piohm Corporation Co.,Ltd

    2/77 K.C. Garden Home, Soi Nimit Mai 40
    Sam Wa Tawan Ok, Khlong Sam Wa
    Bangkok 10510

    Tel.: 02 993 2393 4
    Tel.: +66 81 735 8823

    Fax: 02-993-1339

    Mr. Chatchai Lohavijarn
    Mr. Pornsak Kittiwongsakul (OBO TH Sales)

    chatchai@piohmcorp.co.th
    Kittiwongsakul.Pornsak@obo-bettermann.com


    Innovare Co., Ltd

    83/142 Senanives Village 1, Senanikhom 1 Rd.,
    Jarakhebua, Ladpraw, Bangkok 10230 Thailand

    Tel.: 662 907 1127
    Fax: 662 907 1126

    Mr. Nantaporn Korjedee
    Mr. Pornsak Kittiwongsakul (OBO TH Sales)

    nantaporn@innovare.co.th
    Kittiwongsakul.Pornsak@obo-bettermann.com
  • Turkey

    OBO Bettermann Ltd. Sti.
    Çerkesli
    Kocaeli Gebze VI (Imes)
    Makine Ihtisas OSB Mahallesi
    5. Cadde No. 9
    41455 DILOVASI ? KOCAELI

    Tel.: +90 262 290 90 29
    Email: +90 262 290 90 49

  • Ukraine

    OBO BETTERMANN Ukraine TOW
    Kyrylivska Str. 102
    04080 Kyiv

    Tel.: +38 044 494 3089
    Tel.: +38 044 494 4153
    Fax: +38 044 494 3089

    info@obo.com.ua
    www.obo.com.ua

  • Uruguay

    Gamesa Uruguay SRL
    Plaza de Cagancha 1335
    Piso 7
    CP 11100
    Montevideo
    Uruguay

    Christian José Noño Cardoza
    Phone: 902734949
    Email: cjnino@gamesacorp.com

  • United States
    OBO Bettermann of North America Inc.
    411 Yerkes Rd.
    King of Prussia, PA 19406
    Tel.: +1 800 459 7375
    Fax: +1 610 768 8858

    sales@obous.com
    www.obous.com
  • Venezuela

    OBO Bettermann Export GmbH / Nicolas Wolynskyj
    Hüingser Ring 52 · 58710 Menden
    Germany

    Phone: +49 (0) 2373/ 89 -1605
    Fax: +49 (0) 2373/ 89-8 - 1605
    Email: wolynskyj.nicolas@obo.de
    Web: www.obo-bettermann.com

  • Vietnam

    ESACO
    15 - 17 Tran Quoc Thao St., Ward 6,
    District 3
    Ho Chi Minh City,

    Tel.: +84 8 3930 3102
    Fax: +84 8 3930 3193

    info@esaco.com.vn
    http://esaco.com.vn