UDHOME-ONE floor socket
The smallest and most sustainable member of the UDHOME product family
The UDHOME floor boxes and floor sockets bring power and data to precisely where they're needed. The UDHOME-ONE floor socket is its smallest and most sustainable member. It is particularly flat and enables the supply of power and data in the smallest of spaces.
- Resilient: The UDHOME-ONE offers a high load-bearing capacity of up to 15 kN for large surface areas and 3 kN for smaller ones.
- Space-saving: Small external dimensions of 140 x 140 mm, low installation depth of 75 mm
- High quality: Available as stainless steel and brass variants The two pre-mounted device supports are always made of stainless steel
- Design-orientated: With two different cover variants, which can be exchanged easily at any time, the UDHOME-ONE fits ideally into the room decor
Floor socket installation made easy
The UDHOME-ONE floor socket can be integrated into the floor in the smallest space – mounted directly onto the unfinished floor, it is connected to flexible installation pipes and then worked flush into the screed.
Its small external dimensions and the low minimum installation depth of 75 mm make the small floor sockets extremely flat and suitable for shallow screed floors. If the floor structure turns out to be higher, then a height-adjustment range of up to 30 mm is available.
Thanks to the integrated height-adjustment mechanism, the UDHOME-ONE can also be installed in floors of up to 105 mm high. The height-adjustment mechanics also function after screed application – this saves both time and money.
Flexible support with power and data
Flexibility is a core property of the small floor socket: The UDHOME-ONE can be equipped either with one data and one power connection or with two power connections. The power connection is made using OBO's own Modul 45 ® series.
A further special feature: The cover can be closed even when the plug is inserted, meaning that the UDHOME-ONE can be integrated even more discreetly into the room decor.
VDE-certified
The smallest floor socket in the UHDOME family easily separates power current and data and is thus VDE-certified to that effect. The installation compartments of the power and data modules are cleanly separated from each other through a standardised partition. A cleverly conceived partition on the individual modules offers access protection, even during mounting.
Two cover versions for sophisticated designs
As with all OBO underfloor solutions, the UDHOME-ONE combines maximum functionality with a highly sophisticated design. The design aspect of the UDHOME-ONE is catered for with two different cover versions, which can be exchanged easily at any time:
- Cover with floor covering recess
- Cover with decorative plate
No matter which variant is used, the height of the floor socket does not need to be adjusted or re-levelled. Cables are run via a cord outlet integrated into the cover. A ball snapper at the edge of the cover allows the cover to engage directly in the floor socket. This creates a tight, friction-locked connection between the socket and the cover, ensuring a perfect fit for the cover.
Increased user-friendliness
In addition, all frequently touched edges in the interior of the small floor socket have been machined and smoothed. This significantly reduces both the risk of injury and the risk of damage to cables. The result: The UDHOME-ONE is setting new standards in user comfort.
Sustainable and energy-efficient
Also, with regard to the subject of sustainability, the UDHOME-ONE is also convincingly sustainable: Its low installation depth means it can be built into low screeds. This ensures more efficient heating, as underfloor systems can heat up the floor more quickly using far less energy. Moreover, the UDHOME-ONE is produced completely using energy from renewable sources.
Advantages of the UDHOME-ONE at a glance
- Can be used in thin screeds from 75 mm
- Height-adjustment range up to +30 mm
- VDE-certified for the separation of power current and data
- High load-bearing capacity (up to 15 kN)
- Flexible equipment
- Sustainable thanks to energy-saving heating
- Cover can be closed even when the plug is inserted
- With two cover variants, the UDHOME-ONE can be ideally integrated in the design of the room
Which alternatives does OBO offer?
In good company: Besides the UDHOME-ONE, the UDHOME2 floor sockets with an interior sloping at a 54 degree angle, the UDHOME4 floor boxes and the fine UDHOME9 floor boxes are part of the product family. A further alternative from the OBO portfolio is the GES R2 round floor socket, which also stands out through the fusion of functionality and design in the smallest of spaces.
UDHOME ONE Modul45
Additional information:
You can find additional information on the OBO solutions from the fields of building installations and underfloor systems in our online catalogue. You can find support on the planning and installation of our systems here.